Photo is representative
Download
Eaton Bussmann series C.B.285F marine rated circuit breaker, Switchable, 70A, Automotive, Type III, High amp, Waterproof
Product Name |
Eaton Bussmann series CB285F marine rated circuit breaker
|
Catalog Number |
CB285F-70
|
UPC |
051712484701
|
Product Length/Depth |
2.4 in
|
Product Height |
0.87 in
|
Product Width |
0.56 in
|
Product Weight |
0.1 lb
|
Compliances |
Contact factory
RoHS Compliant |
Amperage Rating |
70A
|
Material |
Waterproof
|
Packaging Type |
Standard
|
Mounting Method |
Flush
|
Special features |
Switchable
|
Support from Eaton
Contact information
855-287-7626