Photo is representative
Download
Eaton Bussmann series C.B.BF marine rated battery fuse, 150A
Product Name |
Eaton Bussmann series CBBF marine rated battery fuse
|
Catalog Number |
CBBF-150
|
UPC |
051712202299
|
Product Length/Depth |
3.2 in
|
Product Height |
0.6 in
|
Product Width |
1.6 in
|
Product Weight |
0.04 lb
|
Compliances |
SAE J1117
RoHS Compliant |
Amperage Rating |
150 A
|
Special features |
Marine rated
|
Support from Eaton
Contact information
855-287-7626