Download document () of 20

CC2C06T

Eaton Cooper Power series loadbreak elbow crimp connector, One-hole, Pad: Cu, Sleeve: Aluminum, 1/0 AWG, 50 mm² concentric or compressed, 1/0 AWG, 70 mm² compact or solid, Metallic gray and orange, IEEE Cutop connector, Length: 2.88"

General specifications

Product Name
Eaton Cooper Power series loadbreak elbow crimp connector
Catalog Number
CC2C06T
UPC
194006067294
Product Height
2.95 in
Product Diameter
0.625 in
Product Weight
0.1 lb
Certifications
Not Applicable

Product specifications

Type
IEEE Coppertop connector
Number of holes
One-hole
Pad material
Copper
Sleeve material
Aluminum
Material type
Aluminum and copper
Suitable For Al/St-Cables
Aluminum and copper cables
Color
Metallic gray and orange
Application
200A Loadbreak Elbows
Connection
Compression
Overall length
2.88"
Solid or compact conductor size
2/0 AWG
Current Rating
200A
Stranded or Compressed Conductor Size
1/0 AWG

Export product specification

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE