Download document () of 20

CC2C09TCSA

Eaton Cooper Power series loadbreak elbow crimp connector, One-hole, Pad: Copper, Sleeve: Aluminum, 4/0 AWG, 95 mm² concentric or compressed, Metallic gray and orange, CSA Coppertop compression connector, Length: 2.88"

General specifications

Product Name
Eaton Cooper Power series loadbreak elbow crimp connector
Catalog Number
CC2C09TCSA
UPC
194006075909
Product Height
2.95 in
Product Diameter
0.78 in
Product Weight
0.2 lb
Certifications
Not Applicable

Product specifications

Type
CSA Coppertop compression connector
Number of holes
One-hole
Pad material
Copper
Sleeve material
Aluminum
Material type
Aluminum and copper
Suitable For Al/St-Cables
Aluminum and copper cables
Color
Metallic gray and orange
Application
200A Loadbreak Elbows
Connection
Compression
Overall length
2.88"
Solid or compact conductor size
4/0 AWG
Current Rating
200A
Stranded or Compressed Conductor Size
4/0 AWG

Export product specification

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE