Knowledge Search
Download document () of 20

CCD2-3-60

Eaton Bussmann series CCD UL98 non-fusible disconnect, 600 Vac, 125 Vdc, 60A, UL98 non-fusible disconnect, Three-pole, 60 Hz, 10

General specifications

Product Name
Eaton Bussmann series CCD UL98 non-fusible disconnect
Catalog Number
CCD2-3-60
UPC
051712709613
Product Length/Depth
3 in
Product Height
8.1 in
Product Width
4 in
Product Weight
3.7 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Not Applicable

Electrical rating

Amperage Rating
60A
Frequency rating
60 Hz
Short-circuit rating
10 kAIC
Voltage rating
600 Vac, 125 Vdc

Physical details

Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877