Knowledge Search
Download document () of 20

CCH3200SR24

Type CC Molded Case Circuit Breaker, Three-Pole, 200A, 240V, 100 kAIC, #2/0-300 kcmil Cu/Al 60°C or 75°C, 24 Vdc Shunt Trip, High Interrupting Capacity, 24V Shunt Trip, High Interrupting Capacity

General specifications

Product Name
Eaton CC enclosed breaker
Catalog Number
CCH3200SR24
UPC
782113979502
Product Length/Depth
5 in
Product Height
1 in
Product Width
3 in
Product Weight
0.5 lb
Warranty
Limited lifetime residential, 1 year commercial
Certifications
UL 489
Catalog Notes
Suitable for use as main breaker

Product specifications

Used with
Type ECC Unit Enclosures
Amperage Rating
200 A
Voltage rating
240 V - 240 V
Interrupt rating
100 kAIC
Main circuit breaker
CC
Wire size
#2/0 AWG-300 kcmil Cu/Al
Number of poles
Three-pole
Type
Enclosed breakers
Special features
24V Shunt Trip, High Interrupting Capacity

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com