Knowledge Search
Download document () of 20
To be discontinued

CCP-1-100CF

Eaton Bussmann series CCP UL98 fusible disconnect, 600 Vac, 125 Vdc, 100A, UL98 fusible disconnect, Single-pole

General specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP-1-100CF
UPC
051712295352
Product Length/Depth
3.65 in
Product Height
3.14 in
Product Width
2.07 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
Not Applicable
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
100A
Voltage rating
600 Vac, 125 Vdc

Physical details

Number of poles
Single-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877