Knowledge Search
Download document () of 20
To be discontinued

CCP-2-30CC

Eaton Bussmann series CCP UL98 fusible disconnect, 600 Vac, 125 Vdc, 30A, UL98 fusible disconnect, Two-pole, Class CC

General specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP-2-30CC
UPC
051712157865
Product Length/Depth
3.65 in
Product Height
3.14 in
Product Width
2.07 in
Product Weight
0.44 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
30A
Voltage rating
600 Vac, 125 Vdc

Physical details

Fuse type
Class CC
Number of poles
Two-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877