Eaton Bussmann series CCP/CCD indicator, 600V, Accessory, DC
Product Name |
Eaton Bussmann series CCP/CCD indicator
|
Catalog Number |
CCP2-PLC-IND
|
UPC |
051712708944
|
Product Length/Depth |
3.7 in
|
Product Height |
2.6 in
|
Product Width |
0.3 in
|
Product Weight |
0.13 lb
|
Compliances |
RoHS Compliant
|
Certifications |
UL Recognized
|
Frequency rating |
DC
|
Voltage rating |
600 V
|
Support from Eaton
Contact information
+1-636-394-2877