Knowledge Search
Download document () of 20

CCP2B-1-15CF

Eaton Bussmann series CCPB UL98 fusible disconnect, Finger Safe, Lock-On provision, 600 Vac, 125 Vdc, 225A, UL98 fusible disconnect, Single-pole, 200 kA - CCP2B-1-15CF

General specifications

Product Name
Eaton Bussmann series CCPB UL98 fusible disconnect
Catalog Number
CCP2B-1-15CF
UPC
051712709330
Product Length/Depth
2.7 in
Product Height
3.9 in
Product Width
3 in
Product Weight
3.7 lb
Warranty
Not Applicable
Compliances
CCC Marked
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
225 A
Short-circuit rating
200 kAIC
Voltage rating
600 Vac, 125 Vdc

Physical details

Number of poles
Single-pole

General information

Special features
Finger Safe, Lock-On provision

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877