Knowledge Search
Download document () of 20
To be discontinued

CCPB-2-50CF

Eaton Bussmann series CCPB UL98 fusible disconnect, Finger Safe, Lock-On provision, 600V, 50A, UL98 fusible disconnect, Two-pole, Class CF, 200KA

General specifications

Product Name
Eaton Bussmann series CCPB UL98 fusible disconnect
Catalog Number
CCPB-2-50CF
UPC
051712204996
Product Length/Depth
0.11 in
Product Height
0.15 in
Product Width
0.12 in
Product Weight
0.55 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
50A
Short-circuit rating
200 kAIC
Voltage rating
600 V

Physical details

Number of poles
Two-pole

General information

Class
Class CF
Special features
Finger Safe, Lock-On provision

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877