Knowledge Search
Download document () of 20

CDN10

Eaton Bussmann series time-delay CSA type D fuse, 250V, 10A, 10 kAIC, Non Indicating, Time delay, type D

General specifications

Product Name
Eaton Bussmann series CDN fuse
Catalog Number
CDN10
UPC
051712838832
Product Length/Depth
0.57 in
Product Height
2 in
Product Width
0.57 in
Product Weight
0.5 lb
Warranty
Not Applicable
Compliances
Not Applicable

Electrical rating

Amperage Rating
10 A
Interrupt rating
10 kAIC
Voltage rating
250 V

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877