Knowledge Search
Download document () of 20

CDN100

Eaton Bussmann series time-delay CSA type D fuse, 250V, 100A, 10 kAIC, Non Indicating, Time delay, type D, Knife Blade End X Knife Blade End

General specifications

Product Name
Eaton Bussmann series CDN fuse
Catalog Number
CDN100
UPC
051712838849
Product Length/Depth
5.8 in
Product Height
1.125 in
Product Width
1.125 in
Product Weight
0.03 lb
Warranty
Not Applicable
Compliances
Not Applicable

Electrical rating

Amperage Rating
100 A
Interrupt rating
10 kAIC
Voltage rating
250 V

Physical details

Packaging type
Standard

General information

Connection
Knife blade end x knife blade end
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877