Knowledge Search
Download document () of 20
Discontinued

CH10GEN5030RSN

Eaton transfer Switch Panel, Switched neutral manual transfer switch, 50A main, 30A emergency, 10 circuits, NEMA 3R enclosure, 7.5 kW, (6) single-pole 15A, (2) single-pole 20A, (1) two-pole 30A feeder breakers, TO opposite phasing

General specifications

Product Name
Eaton CH transfer switch panel
Catalog Number
CH10GEN5030RSN
UPC
786685268361
Product Length/Depth
16.8 in
Product Height
14.3 in
Product Width
5.3 in
Product Weight
24 lb
Warranty
15 year on loadcenter
Certifications
UL 67
UL 1008
Catalog Notes
Extend Warranty to 20 Years by Purchasing an Emergency Generator Panel with Surge Protection. Lifetime Warranty on Branch Breaker.

Product specifications

Type
Switched neutral manual transfer switch
Number of circuits
10
Phasing
TO opposite
Wattage
7.5 kW
Amperage Rating
50A main, 30A emergency
Enclosure
NEMA 3R
Rating of feeders
(6) single-pole 15 A, (2) single-pole 20 A, (1) two-pole 30 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com