Knowledge Search
Download document () of 20

CH10GEN5030SN

Eaton CH transfer switch panel, Switched neutral manual transfer switch, 50A main, 30A emergency, 10 circuits, NEMA 1 enclosure, 7.5 kW, (6) single-pole 15A, (2) single-pole 20A, (1) two-pole 30A feeder breakers, Standard T phasing

General specifications

Product Name
Eaton CH transfer switch panel
Catalog Number
CH10GEN5030SN
UPC
786685268354
Product Length/Depth
16.8 in
Product Height
14.3 in
Product Width
4.4 in
Product Weight
24 lb
Warranty
15 year on loadcenter
Certifications
UL 67
UL 1008
Catalog Notes
Extend Warranty to 20 Years by Purchasing an Emergency Generator Panel with Surge Protection. Lifetime Warranty on Branch Breaker.

Product specifications

Special features
Used with Transfer Switch Panel
Type
Switched neutral manual transfer switch
Number of circuits
10
Phasing
Standard T
Wattage
7.5 kW
Amperage Rating
50A main, 30A emergency
Enclosure
NEMA 1
Rating of feeders
(6) single-pole 15 A, (2) single-pole 20 A, (1) two-pole 30 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com