Knowledge Search
Download document () of 20

CH30B3225L

Eaton CH main breaker loadcenter,Standard,Main breaker,225 A,L,Copper,NEMA 1,Metallic,10 kAIC,CC,30 Circuits,30 Spaces,Four-wire,Three-phase,#2/0 AWG-300 kcmil,Top/bottom

General specifications

Product Name
Eaton CH main breaker loadcenter
Catalog Number
CH30B3225L
UPC
782113098005
Product Length/Depth
39 in
Product Height
3.88 in
Product Width
14.31 in
Product Weight
28 lb
Warranty
Limited lifetime
Certifications
UL 67
UL 50
Catalog Notes
Furnished with hub closure plates.

Product specifications

Special features
Standard
Type
Main breaker
Amperage Rating
225 A
Bus material
Copper
Main circuit breaker
CC
Number of circuits
30
Number of spaces
30
Phase
Three-phase
Wire size
#2/0 AWG-300 kcmil
Feed type
Top/bottom
Box size
L
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com