Eaton Bussmann series CH modular fuse holder, 30 A, Three-pole, 85, Celsius, Class J, Tin-plated copper clip, Thermoplastic housing, Panel, 35 mm DIN rail, 600 Vac/dc
Product Name |
Eaton Bussmann series CH modular fuse holder
|
Catalog Number |
CH30J3
|
UPC |
051712630863
|
EAN |
5027590161855
|
Product Length/Depth |
0.001 in
|
Product Height |
0.001 in
|
Product Width |
0.001 in
|
Product Weight |
0.001 lb
|
Warranty |
Not Applicable
|
Compliances |
RoHS Compliant
CE Marked |
Certifications |
Contact Manufacturer
UL Listed CSA Certified |
Amperage Rating |
30 A
|
Voltage rating |
600 Vac, 600 Vdc
|
Material |
Thermoplastic housing
Tin-plated copper clip |
Number of poles |
Three-pole
|
Operating temperature - max |
85 °C
|
Operating temperature - min |
85 °C
|
Class |
Class J
|
Mounting method |
Panel
35 mm DIN rail |
Support from Eaton
Contact information
+1-636-394-2877