Knowledge Search
Download document () of 20
Discontinued

CH42PM400

Eaton CH main breaker loadcenters,Standard,Main breaker,400 A,Pm,Copper,Ch7pmf-combination, ch7pms-surface, not included,NEMA 1,Metallic,10 kAIC,CH,42,42,Three-wire,Single-phase,(2) #3/0 AWG-250 kcmil,Top/bottom,120/240 V, 208 Y/120, 240 V

General specifications

Product Name
Eaton CH main breaker loadcenter
Catalog Number
CH42PM400
UPC
782113218304
Product Length/Depth
6 in
Product Height
62.59 in
Product Width
21 in
Product Weight
166 lb
Warranty
Limited lifetime
Certifications
UL 67
UL 50
Catalog Notes
All main circuit breaker loadcenters are listed for use as service entrance equipment. Ground bar kits priced separately.

Product specifications

Special features
Standard
Type
Main breaker
Amperage Rating
400 A
Bus material
Copper
Cover
Ch7pmf-combination, ch7pms-surface, not included
Main circuit breaker
CH
Number of circuits
42
Number of spaces
42
Phase
Single-phase
Wire size
(2) #3/0 AWG-250 kcmil
Feed type
Top/bottom
Voltage rating
120/240V, 208Y/120, 240V
Box size
PM
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com