Knowledge Search
Download document () of 20

General specifications

Product Name
Eaton Bussmann series CH modular fuse holder
Catalog Number
CH60J3
UPC
051712630931
Product Length/Depth
5 in
Product Height
2.5 in
Product Width
5 in
Product Weight
1.536 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
60 A
Voltage rating
600 Vac, 600 Vdc

Physical details

Material
Tin-plated copper clip
Thermoplastic housing
Number of poles
Three-pole
Operating temperature - max
85 °C
Operating temperature - min
85 °C

General information

Class
Class J
Mounting method
35 mm DIN rail
Panel

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877