Knowledge Search
Download document () of 20

CH8NF

Eaton CH Combination Cover,Suitable for CHSPT2ULTRA, CHSPT2MAX, CHSPT2MICRO, CHSPTELE, CHSPCABLE,Combination cover,N,NEMA 1,CH,Combination,0.75 in,CH60bpn200An

General specifications

Product Name
Eaton CH cover
Catalog Number
CH8NF
UPC
786685425290
Product Length/Depth
34.1 in
Product Height
1.1 in
Product Width
15.3 in
Product Weight
8.6 lb
Warranty
Limited lifetime
Certifications
Contact Manufacturer

Product specifications

Special features
Suitable for CHSPT2ULTRA, CHSPT2MAX, CHSPT2MICRO, CHSPTELE, CHSPCABLE
Type
Cover
Amperage Rating
400 A
Bus material
Aluminum
Mounting
Combination
Phase
Three-phase
Used with
Ch60bpn200An
Box size
N
Enclosure
NEMA 1
Interrupt rating
10 kAIC
Size
3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com