Knowledge Search
Download document () of 20

CH9CM2

Eaton CH Neutral/Ground Lug,Neutral/ground lug,150 A,CH,0.75 in,Used with CH 3/4 in Loadcenters

General specifications

Product Name
Eaton CH neutral lug
Catalog Number
CH9CM2
UPC
782113831503
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Warranty
Limited lifetime
Certifications
Contact Manufacturer

Product specifications

Special features
Used with CH 3/4 in Loadcenters
Type
Neutral lug
Amperage Rating
150 A
Main circuit breaker
CH
Used with
Type CH loadcenters
Size
3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com