Knowledge Search
Download document () of 20

CH9MB270

Eaton CH Mounting Base,Single phase, copper bus, OEM interior, ch type, single row breaker mounting,Mounting base,70 A,CH,Two-pole,0.75 in,2-pole ch circuit breakers

General specifications

Product Name
Eaton CH mounting base
Catalog Number
CH9MB270
UPC
782113418926
Product Length/Depth
4.5 in
Product Height
1.5 in
Product Width
1.75 in
Product Weight
0.12 lb
Warranty
Limited lifetime
Certifications
Contact Manufacturer
Catalog Notes
Mounting base for two-pole type ch circuit breaker-70A maximum

Product specifications

Special features
Single phase, copper bus, OEM interior, ch type, single row breaker mounting
Type
Mounting base
Amperage Rating
70 A
Bus material
Aluminum
Main circuit breaker
CH
Phase
Three-phase
Used with
2-pole ch circuit breakers
Enclosure
NEMA 1
Interrupt rating
10 kAIC
Size
3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com