Knowledge Search
Download document () of 20

CH9SU3

125A 2/0 Neutral Lug For Old Style CH loadcenters

General specifications

Product Name
Eaton CH neutral lug
Catalog Number
CH9SU3
UPC
782113358710
Product Length/Depth
3.5 in
Product Height
0.5 in
Product Width
1.5 in
Product Weight
0.15 lb
Certifications
UL Listed

Product specifications

Amperage Rating
125 A
Used with
Pre-2000 CH Loadcenters

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com