Knowledge Search
Download document () of 20

CHBL

Eaton CH Circuit Identification Label,Circuit identification label,CH,0.75 in,Quantity: 25,Used with CH 3/4 in Loadcenters

General specifications

Product Name
Eaton CH label kit
Catalog Number
CHBL
UPC
782113099712
Product Length/Depth
9 in
Product Height
0.3 in
Product Width
5 in
Product Weight
0.8 lb
Warranty
Limited lifetime
Certifications
Contact Manufacturer
Catalog Notes
Pre-printed breaker labels, circuit identification

Product specifications

Special features
Used with CH 3/4 in Loadcenters
Type
Label kit
Amperage Rating
70 A
Bus material
Aluminum
Main circuit breaker
CH
Phase
Three-phase
Enclosure
NEMA 1
Interrupt rating
10 kAIC
Quantity
25
Size
3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com