Knowledge Search
Download document () of 20

CHLO

Eaton CH Handle Lockdog,Handle lockdog,3/4-inch loadcenter and breaker accessories,CH,Single-pole,Type CH for 1-pole breakers

General specifications

Product Name
Eaton CH handle lockoff
Catalog Number
CHLO
UPC
782113099088
Product Length/Depth
0.5 in
Product Height
0.1 in
Product Width
0.2 in
Product Weight
0.03 lb
Certifications
Contact Manufacturer
Catalog Notes
Requires one additional pole space. Devices that are used to secure a circuit breaker's handle in the on or off position. Handle lockdogs are not padlockable devices.

Product specifications

Type
Handle lockoff
Amperage Rating
225 A
Bus material
Aluminum
Phase
Three-phase
Enclosure
NEMA 1
Interrupt rating
10 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com