Knowledge Search
Download document () of 20

CHN225L

Eaton CH 3/4-inch Loadcenter and Breaker Accessories - Neutral Bar,Suitable for Box L CH loadcenters,Neutral bar,L,CH,0.75 in,Box l CH loadcenters

General specifications

Product Name
Eaton CH neutral bar
Catalog Number
CHN225L
UPC
782113099538
Product Length/Depth
3 in
Product Height
0.1 in
Product Width
3 in
Product Weight
1 lb
Warranty
Limited lifetime
Certifications
Contact Manufacturer
Catalog Notes
Cannot be used in safety breaker panels. Classic plus panels only.

Product specifications

Special features
Suitable for Box L CH loadcenters
Type
Neutral bar
Amperage Rating
225 A
Bus material
Aluminum
Main circuit breaker
CH
Phase
Three-phase
Used with
Box l CH loadcenters
Box size
L
Enclosure
NEMA 1
Interrupt rating
10 kAIC
Size
3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com