Knowledge Search
Download document () of 20

CHNS

Eaton CH 3/4-inch Loadcenter and Breaker Accessories - Circuit Numbering Strip,Circuit numbering strip,CH,0.75 in,Used with Type CH Style 3/4 in Loadcenter and Breakers

General specifications

Product Name
Eaton CH numbering strip
Catalog Number
CHNS
UPC
782114090091
Product Length/Depth
7.5 in
Product Height
0.5 in
Product Width
4.75 in
Product Weight
0.03 lb
Warranty
Limited lifetime
Certifications
UL 489

Product specifications

Special features
Used with Type CH Style 3/4 in Loadcenter and Breakers
Type
Numbering strip
Amperage Rating
225 A
Bus material
Aluminum
Main circuit breaker
CH
Phase
Three-phase
Enclosure
NEMA 1
Interrupt rating
10 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com