Knowledge Search
Download document () of 20

CHP30B100X5

Eaton CH main breaker loadcenters, PON, Main breaker, 100 A, X5, Copper, X5, NEMA 1, Metallic, 10 kAIC, CH, 60, 30, Three-wire, Single-phase, #6-1/0 AWG, 120/240 V

General specifications

Product Name
Eaton CH main breaker loadcenter
Catalog Number
CHP30B100X5
UPC
786679189597
Product Length/Depth
29 in
Product Height
3.88 in
Product Width
14.31 in
Product Weight
15.6 lb
Warranty
Limited lifetime
Certifications
UL 50
UL 67
Catalog Notes
Purchase Size X5 Cover Separately

Product specifications

Special features
PON
Type
Main breaker
Amperage Rating
100 A
Bus material
Copper
Cover
X5
Main circuit breaker
CH
Number of circuits
60
Number of spaces
30
Phase
Single-phase
Wire size
#6-1/0 AWG
Voltage rating
120/240 V
Box size
X5
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com