Knowledge Search
Download document () of 20

CHPL225

Eaton Field Installation Kits and Parts,Main lug kit for CH plug-on neutral convertible loadcenter,Accessory,Black,CH PON Loadcenters

General specifications

Product Name
Eaton CH main lug kit
Catalog Number
CHPL225
UPC
786689056575
Product Length/Depth
5.7 in
Product Height
1.1 in
Product Width
1.8 in
Product Weight
0.37 lb
Warranty
10 year
Certifications
UL Listed

Product specifications

Special features
Filler plate cover replacement latch
Type
Main lug kit
Used with
CH PON Loadcenters
Color
Black

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com