Knowledge Search
Download document () of 20

CHPMIKCSR

Eaton PON Accessories,CH mechanical interlock CSR,225 A

General specifications

Product Name
Eaton CH interlock
Catalog Number
CHPMIKCSR
UPC
786689053963
Product Length/Depth
9 in
Product Height
1.1 in
Product Width
7.5 in
Product Weight
1.6 lb
Certifications
Contact Manufacturer

Product specifications

Special features
PON CH LOADCENTERS WITH CSR/CSH MAIN BREAKERS
Type
Interlock
Amperage Rating
225 A
Bus material
Aluminum
Phase
Three-phase
Used with
PON CH LOADCENTERS WITH CSR/CSH MAIN BREAKERS
Enclosure
NEMA 1
Interrupt rating
10 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com