Download document () of 20

CHSF-200

Eaton Bussmann series CHSF high speed fuse, 500 Vac, 500 Vdc, 200A, 200 kAIC, Non Indicating, High speed fuse, Bolt-on

General specifications

Product Name
Eaton Bussmann series CHSF high speed fuse
Catalog Number
CHSF-200
UPC
051712534659
Product Length/Depth
3.6 in
Product Height
1.01 in
Product Width
1.01 in
Product Weight
0.18 lb
Warranty
No warranty
Compliances
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Electrical rating

Amperage Rating
200 A
Interrupt rating
200 kAIC
Voltage rating
500 Vac, 500 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non Indicating
Mounting method
Bolt-on

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626