Download document () of 20
To be discontinued

CHSPT2SURBUNDLE

Eaton Type CH circuit breaker surge protective device, Bundle Contains ULTRA, 2, 1208W, Surge Receptacles

General specifications

Product Name
Eaton Type CH plug on module surge protection device
Catalog Number
CHSPT2SURBUNDLE
UPC
786689017101
Product Length/Depth
5.5 in
Product Height
5.5 in
Product Width
2.5 in
Product Weight
1.65 lb
Warranty
1 year
Compliances
Contact Manufacturer
Catalog Notes
SEE INDIVIDUAL PRODUCT RATINGS

Product specifications

Quantity
3
Type
Type 2, Type 3
Special features
2 Stages of Surge Protection

Export product specification

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com