Download document () of 20

CS-SP-5-1000-5A

1000A:5A Split Core CT, 2" x 3.1"Window Size, UL Listed

General specifications

Product Name
Eaton 5A split core current sensor
Catalog Number
CS-SP-5-1000-5A
UPC
786689873110
Product Length/Depth
4.5 in
Product Height
1.25 in
Product Width
6 in
Product Weight
3 lb

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.