Download document () of 20

CSC16USB

16-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount and Cart Options, Black

  • Supports mounting to wall, desk, table, counter or floor
  • Fast 2.4A USB charging and syncing for 16 tablets
  • Protective shelf with removable dividers and cord management
  • Secures devices in locking, vented steel cabinet with cart option
  • Ships fully assembled for quick, easy installation

Multi-Device Charging Station Keeps Mobile Devices Ready to Use
This charging station provides USB charging, secure storage and cord management for as many as 16 Tablet used in education, office, commercial, retail, industrial and healthcare environments. The charging station is recommended for schools, businesses, medical facilities, government agencies and anywhere else that uses mobile devices on a daily basis.

Locking Enclosure Keeps Valuable Equipment Safe and Secure
This locking charging station keeps your expensive devices safe. Included keys lock the devices within to help prevent theft, damage and tampering. Built-in cord management systems keep power adapters and cables neat and accessible.

Designed with Everyday Use in Mind
The station is designed for daily use in classrooms, households, clinics, tech labs and other busy environments. It ships fully assembled. A 10 ft power cord with NEMA 5-15P plug connects to a nearby AC outlet.

General specifications

Product Name
Eaton Tripp Lite series stationary charging station
Catalog Number
CSC16USB
UPC
037332194640
Product Length/Depth
20.2 in
Product Height
18.8 in
Product Width
30.33 in
Product Weight
84.66 lb
Compliances
RoHS
FCC Class B
REACH
CE Marked
EIA-310-E
Certifications
UL 60950-1
NOM
Global Catalog
CSC16USB
Product Type
Stationary charging station

Product specifications

Frequency rating
50/60 Hz
50 / 60 Hz (auto-select)
Charging Ports Details
Pass through
Number of Charging Ports
16
Total Charging Amps
40A
Total Charging Watts
200
Product Type
Multi-Device Charger
Features
Flex Center
Device Compatibility
Tablet
Frequency Compatability
50/60 Hz
Color
Black
Input Plug Type
NEMA 5-15P
Material
Steel
Charging Ports / Amps
2.4A
Input Cord Length
10 ft
Input Frequency
50 / 60 Hz (auto-select)
Charging Method
USB
Input Nominal Voltage
120 VAC
Product Features
Overcurrent Protection
Flow-Through Ventilation
EMI/RFI Line Noise Protection
Cord Management
Locking
Built-In Circuit Breaker
Overcharge Protection
Charging Form Factor
Stationary cabinet
Charging Port Type
USB A (FEMALE)
Device slots
16
Number of Shelves
1
Power Consumption
56 W
Voltage Compatibility (VAC)
110 VAC
120 VAC
Charging Station Form Factor
Stationary cabinet
Charging AMPS per port
2.4 A
2.4A
Lock
Key

Export product specification