Knowledge Search
Download document () of 20

CSH2200N

Eaton Type CSH Main Circuit Breaker,Main circuit breaker,200 A,35 kAIC,Two-pole,120/240 V,CH,#2 AWG-300 kcmil Cu/Al,CSH,CH32NLPN225J, CH42NLPN225K, type ECB unit enclosures

General specifications

Product Name
Eaton CSH main breaker
Catalog Number
CSH2200N
UPC
782113099767
Product Length/Depth
6.5 in
Product Height
5 in
Product Width
5 in
Product Weight
2.8 lb
Warranty
Limited lifetime residential, 1 year commercial
Certifications
UL Listed
Catalog Notes
For use in Type ECB Unit Enclosures

Product specifications

Used with
CH32NLPN225J, CH42NLPN225K, type ECB unit enclosures
Amperage Rating
200 A
Voltage rating
120/240 V
Circuit breaker frame type
CSH
Interrupt rating
35 kAIC
Main circuit breaker
CH
Wire size
#2 AWG-300 kcmil Cu/Al
Number of poles
Two-pole
Type
Main circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com