Knowledge Search
Download document () of 20

CSR2225N

Eaton Type CSR Standard Circuit Breaker,Standard circuit breaker,225 A,25 kAIC,Two-pole,120/240 V,CH,#2 - 300 kcmil,CSR,For use in type ECC unit enclosures,Single-phase

General specifications

Product Name
Eaton CSR main breaker
Catalog Number
CSR2225N
UPC
782114106242
Product Length/Depth
3.1 in
Product Height
3.1 in
Product Width
2 in
Product Weight
3 lb
Warranty
Limited lifetime
Certifications
UL 489

Product specifications

Used with
For use in Type ECC Unit Enclosures
Amperage Rating
225 A
Voltage rating
120/240 V
Circuit breaker frame type
CSR
Interrupt rating
25 kAIC
Main circuit breaker
CH
Wire size
#2 AWG-300 kcmil
Number of poles
Two-pole
Type
Standard circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com