Photo is representative
Download
Split Core CT 300A, .6% ACCY, .83 x 1.22 inch window
Product Name |
Eaton 5A split core current sensor
|
Catalog Number |
CT-SP-0812-300-5
|
UPC |
786689884680
|
Product Length/Depth |
4.13 in
|
Product Height |
1.57 in
|
Product Width |
3.5 in
|
Product Weight |
1.5 lb
|
Certifications |
CSA Certified
UL Recognized |
Amperage Rating |
300 A
|
Quantity |
1
|
Current transformer type |
Split Core
|
Application current (primary rating) |
300A
|
Output Current (Secondary) |
5A
|