Photo is representative
Download
Split Core CT 150A, 2"X2" window
Product Name |
Eaton 5A split core current sensor
|
Catalog Number |
CT-SP-200R-150-5
|
UPC |
786689884710
|
Product Length/Depth |
4.4 in
|
Product Height |
1.25 in
|
Product Width |
4.4 in
|
Product Weight |
1.5 lb
|
Certifications |
UL Recognized
CSA Certified |
Amperage Rating |
150A
|
Quantity |
1
|
Current transformer type |
Split Core
|
Application current (primary rating) |
150A
|
Output Current (Secondary) |
5A
|