Photo is representative
Download
Split Core CT 800A, .6% ACCY, 3.15 x 6.30 inch window
Product Name |
Eaton 5A split core current sensor
|
Catalog Number |
CT-SP-3163-800-5
|
UPC |
786689884840
|
Product Length/Depth |
9.72 in
|
Product Height |
2.76 in
|
Product Width |
6.93 in
|
Product Weight |
1.5 lb
|
Certifications |
CSA Certified
UL Recognized |
Amperage Rating |
800A
|
Quantity |
1
|
Current transformer type |
Split Core
|
Application current (primary rating) |
800A
|
Output Current (Secondary) |
5A
|