Download document () of 20

CT-SP-5-800-5A

Split-core Current Transformer 800/5A, 0.5% accuracy, Input: 600V, 2, Operating: -10°C to 60°C, 5A, CT-SP-5 series

General specifications

Product Name
Eaton 5A split core current sensor
Catalog Number
CT-SP-5-800-5A
UPC
786685873497
Product Length/Depth
4.37 in
Product Height
5.83 in
Product Width
1.24 in
Product Weight
1.7 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
Certifications
ANSI/IEEE Std C12.20
Catalog Notes
3.75 Burden VA ±0.5%

Product specifications

Special features
3.75 Burden VA ±0.5%
Operating Temperature
-10° to 60°C
Quantity
1
Current transformer type
Split Core
Application current (primary rating)
800A
Window size
3.50" x 2.00"
Output Current (Secondary)
5A
Output
5 A
Accuracy
0.50%
Input voltage
600 V
Number of wires
2
Series
CT-SP-5

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.