Knowledge Search
Download document () of 20

CVH2200

Eaton Type CV Molded Case Circuit Breaker,Molded case circuit breaker,200 A,100 kAIC,Two-pole,#6 - 4/0 Al/Cu,CV,#6 - 4/0 kcmil line and load

General specifications

Product Name
Eaton CCV tenant main breaker
Catalog Number
CVH2200
UPC
786685706825
Product Length/Depth
7.5 in
Product Height
5 in
Product Width
3.5 in
Product Weight
2.75 lb
Warranty
Limited lifetime
Certifications
UL 489
CSA Std. C22.2 No. 5

Product specifications

Amperage Rating
200 A
Circuit breaker frame type
CV
Terminals
#6-4/0 kcmil line and load
Interrupt rating
100 kAIC
Wire size
#6-4/0 AWG Cu/Al
Number of poles
Two-pole
Type
Molded case circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com