Knowledge Search
Download document () of 20

D15CR22CB

Eaton D15 Series Freedom 600V Multi-pole Relay, Four-pole, 440/480V coil voltage, 50/60 Hz, 2NO-2NC contact configuration, 15A make, 1.5A break contact rating, 10A rated operational current

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
D15CR22CB
UPC
782113807171
Product Length/Depth
3.3 in
Product Height
2.96 in
Product Width
1.8 in
Product Weight
1 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed

Product specifications

Type
Freedom 600V multi-pole
Frequency rating
50-60 Hz
Number of poles
Four-pole
Coil voltage
440/480 V
Contact configuration
2 NO-2 NC
Contact rating
15 A make, 1.5 A break
Series
D15

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.