Knowledge Search
Download document () of 20

D26MBA

Eaton D26 Series AC Relay Base Assembly, Four-pole, 120V/60 Hz-110V coil voltage, 50 Hz, Blank contact configuration, 0 blank cavities

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
D26MBA
UPC
782113181783
Product Length/Depth
4 in
Product Height
3.57 in
Product Width
2.38 in
Product Weight
1.85 lb
Warranty
1 year
Certifications
UL Listed Class NKCR2
CSA file No. LR353
UL Listed file E1230

Product specifications

Frequency rating
50-60 Hz
Number of poles
Four-pole
Coil voltage
110/120 V
Number of cavities
0 blank
Series
D26

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.