Knowledge Search
Download document () of 20
We make what matters work*

D65CE1C01T

Standard Current Monitors, SPDT, 8-Pin Plug-In, .1- 1A, 24 Vac, 8 Pin, Pickup Adjustable, Dropout Fixed (at 95% of pickup)

General specifications

Product Name
Eaton D65 series monitoring relay
Catalog Number
D65CE1C01T
UPC
786685121604
Product Length/Depth
2.4 in
Product Height
3.5 in
Product Width
1.7 in
Product Weight
0.75 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
CSA Certified
UL Listed
Product Type
Monitoring relay

Product specifications

Amperage Rating
0.10-1A
Dropout
Fixed (at 95% of pickup)
Pickup
Adjustable
Voltage rating
24 V
Number of pins
8

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.