Knowledge Search
Download document () of 20
We make what matters work*

D65CE2C01A

Standard Current Monitors, SPDT, 11-Pin Plug-In, .1- 1A, 120 Vac, 11 Pin, Pickup Adjustable, Dropout Fixed (at 95% of pickup)

General specifications

Product Name
Eaton D65 series monitoring relay
Catalog Number
D65CE2C01A
UPC
786685121635
Product Length/Depth
2.4 in
Product Height
3.5 in
Product Width
1.7 in
Product Weight
0.75 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
CSA Certified
UL Listed
Product Type
Monitoring relay

Product specifications

Amperage Rating
0.10-1A
Dropout
Fixed (at 95% of pickup)
Pickup
Adjustable
Voltage rating
120 V
Number of pins
11

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.