Knowledge Search
Download document () of 20
We make what matters work*

D65VMPC2

Custom Voltage Monitor

General specifications

Product Name
Eaton D65 series monitoring relay
Catalog Number
D65VMPC2
UPC
786685292182
Product Length/Depth
2 in
Product Height
4.25 in
Product Width
2.5 in
Product Weight
0.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Product Type
Monitoring relay

Product specifications

Special features
Used with SVM Relays
Type
Custom Voltage Monitor

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.