Knowledge Search
Download document () of 20
Discontinued

D80JE10D

D80 Series ON Delay Pneumatic Timer, No instantaneous contacts, 550/600V coil, 50/60 Hz, 1NO-1NC timed contacts, 0.5-180 seconds adjustable time delay

General specifications

Product Name
Eaton timing relay
Catalog Number
D80JE10D
UPC
782113378596
Product Length/Depth
7.1 in
Product Height
5.1 in
Product Width
1.8 in
Product Weight
3.6 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified
Catalog Notes
ON or OFF delay timers are field convertible from ON to OFF or OFF to ON delay by rotating the solenoid assembly 180 degrees. Timing function is shown on mounting plate.

Product specifications

Type
Timing relay
Timer type
ON delay
Frequency rating
50-60 Hz
Coil voltage
550/600 V
Contact configuration
1 NO-1 NC timed
Series
D80
Time delay
0.5-180 seconds adjustable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.