Knowledge Search
Download document () of 20
Discontinued

DC1-122D3FN-A20N

DC-1 Drive VF drive Modbus IP20 NEMA 0 LED display 240V Single-phase mains connection/three-phase motor connection RS-485 FR1 2.3A Internal RFI filter 0.5 Hp

A newer version of this product is available:

General specifications

Product Name
Eaton PowerXL DC1 adjustable frequency drive
Catalog Number
DC1-122D3FN-A20N
UPC
786685858104
Product Length/Depth
4.88 in
Product Height
7.24 in
Product Width
3.19 in
Product Weight
2.43 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the product or eighteen (18) months from the date of shipment of the product, whichever occurs first. Plus 5 years on capacitor cells.
Compliances
RoHS Compliant
CE Marked
C-Tick Compliant
Certifications
EN 61800-5-1
UL Listed
EN 61800-3
UkrSepro
EN 60529
cUL Certified

Product specifications

Horsepower
0.50 hp
Phase
Single-phase main, three-phase motor
Protection filtering
Internal RFI filter
Serial interface
Modbus
Type
VF drive
User interface
RS-485
Voltage rating
240 V
Display
LED
Enclosure
IP20 NEMA 0
Frame
1
Rated operational current
2.3 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.