Knowledge Search
Download document () of 20

DC1-1D4D3NN-A20CE1

Eaton DC1 series PowerXL variable frequency drive,DC1 IP20 115V 1PH IN/240V 3PH OUT 1HP, 4.3A ENH FW

General specifications

Product Name
Eaton PowerXL DC1 adjustable frequency drive
Catalog Number
DC1-1D4D3NN-A20CE1
UPC
786687019244
Product Length/Depth
9 in
Product Height
6.25 in
Product Width
4.75 in
Product Weight
2.2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the product or eighteen (18) months from the date of shipment of the product, whichever occurs first. Plus 5 years on capacitor cells.
Compliances
CE Marked
RoHS Compliant
C-Tick Compliant
Certifications
cUL Certified
EN 61800-3
UkrSepro
EN 60529
UL Listed
EN 61800-5-1

Product specifications

Type
VF drive
Frame
1
Rated operational current
4.3 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.