Knowledge Search
Download document () of 20
Discontinued

DC1-32011FB-A6SN

DC-1 Compact Frequency Inverter Modbus IP66 with disconnect NEMA 4 LED display 240V Internal brake chopper Three-phase mains connection/three-phase motor connection RS-485 FS2 11A Internal RFI filter 3 Hp

A newer version of this product is available:

General specifications

Product Name
Eaton PowerXL DC1 adjustable frequency drive
Catalog Number
DC1-32011FB-A6SN
UPC
786685858616
Product Length/Depth
7.56 in
Product Height
10.12 in
Product Width
7.4 in
Product Weight
11.02 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the product or eighteen (18) months from the date of shipment of the product, whichever occurs first. Plus 5 years on capacitor cells.
Compliances
C-Tick Compliant
CE Marked
RoHS Compliant
Certifications
EN 61800-5-1
UL Listed
cUL Certified
EN 61800-3
EN 60529
UkrSepro

Product specifications

Brake chopper
Internal brake chopper
Horsepower
3 hp
Phase
Three-phase main, three-phase motor
Protection filtering
Internal RFI filter
Serial interface
Modbus
User interface
RS-485
Voltage rating
240 V
Display
LED
Enclosure
IP66 with disconnect NEMA 4
Frame
2
Rated operational current
11 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.